RL78 8/16-bit microcontrollers (MCUs) greatly improve power efficiency with industry-leading low power consumption at 37.5μA/MHz consumption during normal operation and 0.355μA during clock operation. Built-in features such as a high-precision (±1%) high-speed on-chip oscillator, background operation data flash capable of 1 million rewrites, temperature sensor, and interface ports for multiple power supplies help reduce system costs and size.

Product Longevity Program (PLP)

Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles.

Image
Renesas PLP Badge

Portfolio

RL78 Family PortfolioRL78/F15RL78/F14RL78/F13RL78/F12RL78/F24RL78/F23RL78/I1CRL78/I1BRL78/H1DRL78/I1ERL78/I1DRL78/I1ARL78/L1CRL78/L1ARL78/L13RL78/G22RL78/G23RL78/G12RL78/G13RL78/G13ARL78/G1ARL78/G1PRL78/G10RL78/G1DRL78/G11RL78/G15RL78/G16RL78/G1NRL78/G1CRL78/G1HRL78/G1MRL78/G24RL78/G1GRL78/G1FRL78/G14RL78/L12RL78/D1A

Documentation

Type Title Date
Brochure PDF 12.68 MB 日本語
Brochure PDF 12.02 MB 日本語
Guide PDF 192 KB
Product Change Notice PDF 633 KB 日本語
Other PDF 3.19 MB 日本語 , 简体中文
5 items

News & Blog Posts

Blog Post Jan 5, 2024
Blog Post Dec 18, 2023
Blog Post Dec 14, 2023
Blog Post Nov 16, 2023
Blog Post Oct 30, 2023
News Sep 28, 2023
Blog Post Sep 28, 2023
Blog Post Sep 4, 2023
Blog Post Aug 10, 2023
Blog Post Jul 17, 2023
Blog Post Jun 29, 2023
Blog Post Jun 27, 2023
Blog Post May 29, 2023
Blog Post May 17, 2023
Blog Post May 15, 2023
Blog Post Apr 24, 2023
Blog Post Apr 7, 2023
Blog Post Mar 13, 2023
Blog Post Feb 16, 2023
Blog Post Feb 9, 2023
News Jan 12, 2023
Blog Post Jan 12, 2023
Blog Post Oct 25, 2022
Blog Post Jun 30, 2022
Blog Post Apr 27, 2022
Blog Post May 14, 2021
Blog Post May 14, 2021
Blog Post Apr 15, 2021
Blog Post Apr 14, 2021
Blog Post Jun 11, 2020
Blog Post Dec 24, 2019