RL78 Family
- Overview
- Product Selector
- Documentation
- Software & Tools
- Design Support
- Further Information
- Latest Updates
- RL78 Characteristics Data
Summary
Customers who wish to view or download the sample programs and materials on the following Web pages must agree with the License Agreement conditions detailed below.
Be sure to read these conditions thoroughly before using this Web site.
License Agreement
- The sample programs and materials on these Web pages are subject to change without notice.
- Nothing in the sample programs and materials on these Web pages shall be construed as conferring any right or license under any copyrights, patents, trademarks, or other intellectual property rights of Renesas Electronics Corporation or any third party.
Renesas Electronics Corporation assumes no responsibility for infringement of copyrights, patents, trademarks, or other intellectual property rights of a third party by, or arising from, the use of information on these Web pages. - The information in the materials on these Web pages is provided solely to illustrate the operation and application of semiconductor products.
The use of this information in the customer's equipment for design, development or any other purpose shall be undertaken under the full responsibility of the customer.
We assumes no responsibility for any losses incurred by the customer or third parties arising from the use of this information.
Use of this Web site is contingent upon agreement with these conditions.
| Group name | Remarks | Power Supply Current Characteristics (Current Consumption) | VOH-IOH (Drive Current) | VOL-IOL (Drive Current) |
|---|---|---|---|---|
| RL78/G12 | 20,24 pins | (119 KB) | (92KB) | (128 KB) |
| 30 pins | (116 KB) | |||
| RL78/G13 | (148 KB) | (103 KB) | (162 KB) | |
| RL78/G14 | 30 to 64 pins flash memory 16 KB to 64 KB | (166 KB) | (147 KB) | (204 KB) |
| 30 to 100 pins flash memory 96 KB - 256 KB | (397 KB) | |||
| RL78/G1A | (176 KB) | (211 KB) | (307 KB) | |
| RL78/I1A | (152 KB) | (284 KB) | (190 KB) | |
| RL78/L12 | (150 KB) |
Singapore/South & Southeast Asia/Oceania
