- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- R8C Family
- R8C/3x
- R8C/38W, R8C/38X, R8C/38Y, R8C/38Z
R5F2138CXKFP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | R8C |
| Series | R8C/3x |
| Group | R8C/38X |
| Memory | |
| Program memory | 128 KB Flash |
|---|---|
| RAM | 10 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R8C (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| On-chip Oscillator Freq. | 20 MHz, Low Speed Oscillator 125 kHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DTC x 1 ch |
| External Interrupt Pins | 9 |
| I/O Ports | 75 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 5 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 10 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 20 ch |
|---|---|
| Interfaces | |
| CAN | 1 ch |
|---|---|
| CSIs | 1 ch |
| UARTs | 3 ch |
| LIN | 2 ch |
| IEBus | 1 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 125 ℃ (Ambient Temperature) |
| Remarks | |
| Automotive |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 12x12 mm2 |
| Package drawing | plqp0080kb_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.5 g |
| Renesas code | PLQP0080KB-A (old: 80P6Q-A) |
| JEITA code | P-LFQFP80-12x12-0.50 |
Singapore/South & Southeast Asia/Oceania
