R5F212G4SNFP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | R8C |
| Series | R8C/2x |
| Group | R8C/2G |
| Memory | |
| Program memory | 16 KB Flash memory |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R8C (16-bit) |
|---|---|
| Max. Frequency | 8 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 8 MHz, Low Speed Oscillator 125 kHz |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 8 |
| I/O Ports | 27 |
| Timers | |
| 8-bit Timers | 3 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 1 |
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 2 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 2.2 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| R5F212G4SNFP#W4 | Mass Production | Tape & Reel | Sn-Cu | Compliant | English |
| R5F212G4SNFP#U0 | Mass Production | Tray | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 32 |
| Pin pitch | 0.8 mm |
| Package Type | LQFP |
| Body Size | 7x7 mm2 |
| Package drawing | plqp0032gb_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.2 g |
| Renesas code | PLQP0032GB-A (old: 32P6U-A) |
| JEITA code | P-LQFP32-7x7-0.80 |
Singapore/South & Southeast Asia/Oceania
