R5F212BASNLG
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | R8C |
| Series | R8C/2x |
| Group | R8C/2B |
| Memory | |
| Program memory | 96 KB Flash memory |
|---|---|
| RAM | 7 KB |
| Data Flash | 2 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R8C (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 20 MHz, Low Speed Oscillator 125 kHz |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 8 |
| I/O Ports | 55 |
| Timers | |
| 8-bit Timers | 3 ch |
|---|---|
| 16-bit Timers | 4 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 10 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| CSIs | 5 ch |
|---|---|
| UARTs | 3 ch |
| I2Cs | 1 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 2.2 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
Order Information Buy
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| R5F212BASNLG#W4 | Mass Production | Tape & Reel | Ni/Au | Compliant | English |
| R5F212BASNLG#U0 | Mass Production | Tray | Ni/Au | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 64 |
| Pin pitch | 0.65 mm |
| Package Type | TFLGA |
| Body Size | 6x6 mm2 |
| Package drawing | ptlg0064ja_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.05 mm |
| Mass | 0.07 g |
| Renesas code | PTLG0064JA-A (old: 64F0G) |
| JEITA code | P-TFLGA64-6x6-0.65 |
Singapore/South & Southeast Asia/Oceania
