- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- M16C Family (R32C/M32C/M16C)
- R32C/100
- R32C/151, R32C/152, R32C/153, R32C/156, R32C/157
R5F6452NKFD
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | M16C |
| Series | R32C/100 |
| Group | R32C/152 |
| Memory | |
| Program memory | 1024 KB Flash memory |
|---|---|
| RAM | 48 KB |
| Data Flash | 8 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R32C/100 (16-bit) |
|---|---|
| Max. Frequency | 64 MHz |
| Sub-Clock (32.768 kHz) | YES |
| PLL | YES |
| Low Voltage Detection | YES |
| Floating Point Unit | YES |
| External Interrupt Pins | 14 |
| I/O Ports | 120 |
| Timers | |
| 16-bit Timers | 11 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 37(TimerA, Intelligent I/O) |
| Analog | |
| A/D Converters | 10-bit x 34 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Interfaces | |
| CAN | 3 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 3 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 125 ℃ () |
| Remarks | |
| Automotive |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 144 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 20x20 mm2 |
| Package drawing | plqp0144ka_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 1.2 g |
| Renesas code | PLQP0144KA-A (old: 144P6Q-A) |
| JEITA code | P-LFQFP144-20x20-0.50 |
Singapore/South & Southeast Asia/Oceania
