- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- M16C Family (R32C/M32C/M16C)
- R32C/100
R32C/142, R32C/145
Product Overview:
The R32C/142 Group and R32C/145 Group are based on the R32C/100 CPU Core. Maximum operating frequency is 64 MHz when using PLL synthesizer.
Key Features:
- 16-bit Multifunction Timer (Timers A and B, incl. three-phase motor control timer): 11
- Serial Interface: Asynchronous/synchronous serial interface, 5 channels
- 10-bit A/D Converter: 26 channels
- 8-bit D/A Converter: 2
- CRC Calculator
- X-Y Converter
- Intelligent I/O
- Time Measurement (Input Capture): 16-bit x 16
- Waveform Generation (Output Compare): 16-bit x 16
- Serial Bus Interface: Synchronous serial communication, 2 channels
- CAN Module compliant with ISO11898-1: 3 channels (R32C/142), 6 channels (R32C/145), 16 mailboxes
- LIN Module: 2 channels
- Gateway Module: Up to 6 CAN channel routing control available
- DMAC: 4 channels
- DMAC II: Can be activated by any peripheral interrupt sources
- Watchdog Timer
- External Interrupt Inputs: 11
- Clock Generation Circuits: Main clock, Sub clock, PLL, On-chip oscillator
- Oscillation Stop Detector
- I/O Ports: 84
- Data Flash: 4KB × 2 blocks
Key Applications:
Automotive
Product Lineup:
Loading...
Singapore/South & Southeast Asia/Oceania