Product Spec
|
Memory
|
| Program memory |
512 KB Flash memory |
| RAM |
31 KB |
| Data Flash |
8 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
M16C/60 (16-bit) |
| Sub-Clock (32.768 kHz) |
YES |
| PLL |
YES |
| Real-Time Clock (RTC) |
YES |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| External Interrupt Pins |
13 |
| I/O Ports |
85 |
|
Timers
|
| 16-bit Timers |
11 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
5(TimerA) |
|
Analog
|
| A/D Converters |
10-bit x 26 ch |
| D/A Converters |
8-bit x 2 ch |
|
Interfaces
|
| USB Peripheral |
YES |
|
Operating Conditions
|
| Operating Voltage |
3 to 5.5 V |
| Operating Temperature |
-20 to 85 ℃ () |
* The value of "+xxK" in the ROM column is the sum of program ROM2 (16 KB) and Data Flash.
Order Information
| Orderable Part No. |
Production Status |
Packing |
Terminal material (Surface) |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
R5F36CAMNFA#U0
|
Mass Production
|
Tray
|
Sn-Cu
|
Compliant
|
English
|
Package
| Package |
| Pins |
100 |
| Pin pitch |
0.65 mm |
| Package Type |
QFP |
| Body Size |
14x20 mm2 |
| Package drawing |
prqp0100jd_b |
| Mount pad drawing |
fig0008e |
| Mounting height |
3.05 mm |
| Mass |
1.8 g |
| Renesas code |
PRQP0100JD-B (old: 100P6F-A) |
| JEITA code |
P-QFP100-14x20-0.65 |