- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- H8SX Family
- H8SX/1600
- H8SX/1638, H8SX/1638L
R5F61638N50FPV
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8SX |
| Series | H8SX/1600 |
| Group | H8SX/1638 |
| Memory | |
| Program memory | 1024 KB Flash memory |
|---|---|
| RAM | 56 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8SX (32-bit) |
|---|---|
| PLL | YES |
| External Interrupt Pins | 17 |
| I/O Ports | 81 |
| Timers | |
| 8-bit Timers | 8 ch |
|---|---|
| 16-bit Timers | 12 ch |
| 32-bit Timers | 4 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 15 x 2(shared with TPU) |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Operating Conditions | |
| Operating Voltage | 3 to 3.6 V |
|---|---|
| Operating Temperature | -20 to 75 ℃ () |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| R5F61638N50FPV | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 120 |
| Pin pitch | 0.4 mm |
| Package Type | LFQFP |
| Body Size | 14x14 mm2 |
| Package drawing | plqp0120la_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 0.7 g |
| Renesas code | PLQP0120LA-A (old: FP-120BV) |
| JEITA code | P-LFQFP120-14x14-0.40 |
Singapore/South & Southeast Asia/Oceania
