H8S/2649
Product Overview:
The H8S/2649 Group of microcomputers incorporates 16bit x 16bit multipliers.These 144-pin products are equipped with built-in CAN interface 2ch, LCDcontroller/driver and microstep motor control timer in addition to the standardperipheral modules.
Key Features:
- High-efficiency 16bit CISC CPU: H8S/2600
- High-speed operation: 20MHz
- Minimum instruction execution time: 50ns (20MHz)
- Internal multiplier: 16bit x 16bit (4 states)
- Large-capacity memory
- ROM: 256kB, RAM: 8kB
- Built-in controller area network
- 2ch (16 mailboxes/ch)
- Powerful timers
- TPU (16bit timer pulse unit)
:16bit x 6ch (16 I/Os) - 10bit PWM timer
:16ch output possible (stepping motor control) - PPG (programmable pulse generator)
:8ch output possible
- TPU (16bit timer pulse unit)
- Built-in LCD controller
- 40seg x 4com (1/4 duty)
- Built-in SCIx4ch (select between synchronous/asynchronous)
- Built-in A/D converterx16ch
- Data transfer module: DTC
- I/O ports: 113 pins
- Subclock mode (32kHz external)
- Packages
Package | Code | Body size | Pin pitch |
| QFP-144 (See Product Lineup.) | FP-144G (PRQP0144KA-A) (See Product Lineup.) | 20mm×20mm | 0.5mm pitch |
- Temperature range:-40℃ to 85℃
Key Applications:
Automotive body, chassis systems, industrial, security
Built-in Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on the object level
- Sixteen 16-bit general registers
- 69 basic instructions
- Address space: 16 Mbytes
- Interrupts
- Internal: 47
- External: 7
- Bus controller
- External data bus width: 8/16 bits
- Peripheral functions
- PC break controller x 2 ch
- Data transfer controller (DTC) x 85 ch
- 16-bit timer pulse unit (TPU) x 6 ch
- Programmable pulse generator (PPG) x 8 ch
- Watchdog timer (WDT) x 2 ch
- Serial communication interface (SCI) x 4 ch (SCI0 and SCI1)
- Controller area network (HCAN) x 2 ch
- 10-bit A/D converter x 16 ch
- Motor control PWM timer (PWM) x 16
- LCD controller/driver (LCDC)
- 40 segments and 4 com
- Clock pulse generator
- General I/O ports
- I/O pins: 97
- Input-only pins: 16
Product Lineup:
Loading...
Singapore/South & Southeast Asia/Oceania