- Home
- Products
- Microcontrollers (MCU) and Microprocessors (MPU)
- H8S Family
- H8S/2600
- H8S/2630, 2639, 2638, 2636, 2635
HD6432635XXXFJ
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8S |
| Series | H8S/2600 |
| Group | H8S/2635 |
| Memory | |
| Program memory | 192 KB Mask ROM |
|---|---|
| RAM | 6 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8S/2600 (16-bit) |
|---|---|
| Sub-Clock (32.768 kHz) | YES |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| External Interrupt Pins | 7 |
| I/O Ports | 72 |
| Timers | |
| 16-bit Timers | 6 ch |
|---|---|
| Watchdog Timers | 2 ch |
| PWM Output | 8(2(PWM)+6(TPU)) |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| Interfaces | |
| CAN | 1 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 4.5 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ () |
| Remarks | |
| Automotive, On-chip 10-bit PWM timer 2ch, Onechannel of WDT is used for timer base clock(Internal division) |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 128 |
| Pin pitch | 0.5 mm |
| Package Type | FQFP |
| Body Size | 14x20 mm2 |
| Package drawing | prqp0128kb_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.15 mm |
| Mass | 1.7 g |
| Renesas code | PRQP0128KB-A (old: FP-128B) |
| JEITA code | P-FQFP128-14x20-0.50 |
Singapore/South & Southeast Asia/Oceania
