HD6432633XXXTE
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8S |
| Series | H8S/2600 |
| Group | H8S/2633 |
| Memory | |
| Program memory | 256 KB Mask ROM |
|---|---|
| RAM | 16 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8S/2600 (16-bit) |
|---|---|
| Sub-Clock (32.768 kHz) | YES |
| PLL | YES |
| External Interrupt Pins | 9 |
| I/O Ports | 73 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 6 ch |
| Watchdog Timers | 2 ch |
| PWM Output | 6(shared with TPU) |
| Analog | |
| A/D Converters | 10-bit x 16 ch |
|---|---|
| D/A Converters | 8-bit x 4 ch |
| Operating Conditions | |
| Operating Voltage | 3 to 3.6 V |
|---|---|
| Operating Temperature | -20 to 75 ℃ () |
| Remarks | |
| On-chip 14-bit PWM timer 2ch, Onechannel of WDT is used for timer base clock |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 120 |
| Pin pitch | 0.4 mm |
| Package Type | TFQFP |
| Body Size | 14x14 mm2 |
| Package drawing | ptqp0120la_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.2 mm |
| Mass | 0.5 g |
| Renesas code | PTQP0120LA-A (old: TFP-120) |
| JEITA code | P-TFQFP120-14x14-0.40 |
Singapore/South & Southeast Asia/Oceania
