H8S/2628
Product Overview:
The H8S/2628 group of microcomputers contains 16bit x 16bit multipliers.Incorporating modules such as CAN interface, 2-channel synchronous serialcommunication unit (SSU), and PLL clock frequency multiplier in addition to thestandard peripherals, these 100-pin products provide enhanced SSU and SCIserial transmission features.
Key Features:
- High performance H8S/2600CPU
- Maximum operating frequency: 24MHz (1.2x that of existing models)
- Internal multipliers: 16bit x 16bit (4 states)
- Enhanced serial transmission features
- Synchronous serial communication unit x 2ch
- SCI x 2ch
- Internal HCAN: 1ch
- CAN operation providing internal CAN wake-up function
- General-purpose timer features
- TPU (16-bit Timer Pulse Unit) x 6ch
- 8-bit timer x 4ch
- PPG: 8 pins
- Internal 10-bit A/D converter x 16ch
- Internal PLL clock frequency multiplier
- Packages
Package | Code | Body size | Pin pitch |
| QFP-100 (See Product Lineup.) | FP-100M (PRQP0100KB-A) (See Product Lineup.) | 14.0×14.0mm | 0.5mm |
Key Applications:
Factory automation (power supplies), automotive (car navigation systems)
Built-in Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 69 basic instructions
- Address space: 16M byte
- Interrupt
- Internal: 58
- External: 7
- Varioius peripheral functions
- PC break controller x 2ch
- Data transfer controller (DTC) x 85ch
- 16-bit timer pulse unit (TPU) x 6ch
- 8-bit timer (TMR) x 4ch
- Programmable pulse generator (PPG) x 8ch
- Watchdog timer (WDT) x 1ch
- Asynchronous or clocked synchronous serial communication interface (SCI) x2ch
- Controller area network (HCAN) x 1ch
- Synchronous serial communication unit (SSU) x 2ch
- 10-bit A/D converter x 16ch
- Clock pulse generator
- General I/O ports
- I/O pins: 59
- Input-only pins: 17
Product Lineup:
Loading...
Singapore/South & Southeast Asia/Oceania