HD64F2607WF20V
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | H8S |
| Series | H8S/2600 |
| Group | H8S/2607 |
| Memory | |
| Program memory | 384 KB Flash memory |
|---|---|
| RAM | 16 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | H8S/2600 (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| Sub-Clock (32.768 kHz) | YES |
| PLL | YES |
| Real-Time Clock (RTC) | YES |
| External Interrupt Pins | 7 |
| I/O Ports | 72 |
| Timers | |
| 16-bit Timers | 6 ch |
|---|---|
| Watchdog Timers | 2 ch |
| PWM Output | 8(2(PWM) + 6(shared with TPU)) |
| Analog | |
| A/D Converters | 10-bit x 12 ch |
|---|---|
| D/A Converters | 8-bit x 2 ch |
| Operating Conditions | |
| Operating Voltage | 4.5 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 75 ℃ () |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
Remark |
|---|---|---|---|---|---|
| DF2607WF20V | Mass Production | Tray | Not Compliant | English | Consumer |
Package
| Package | |
|---|---|
| Pins | 128 |
| Pin pitch | 0.5 mm |
| Package Type | FQFP |
| Body Size | 14x20 mm2 |
| Package drawing | prqp0128kb_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.15 mm |
| Mass | 1.7 g |
| Renesas code | PRQP0128KB-A (old: FP-128BV) |
| JEITA code | P-FQFP128-14x20-0.50 |
Singapore/South & Southeast Asia/Oceania
