H8S/2368
Product Overview:
The H8S/2368 Group are microcomputers (MCU) made up of the H8S/2600 CPUemploying Renesas Electronics’s original architecture as their cores, and theperipheral functions required to configure a system. The H8S/2600 CPU has aninternal 32-bit configuration, sixteen 16-bit general registers, and a simpleand optimized instruction set for high-speed operation. The H8S/2600 CPU canhandle a 16-Mbyte linear address space.
This LSI is equipped with direct memory access controller (DMAC) and datatransfer controller (DTC) bus masters, ROM and RAM memory, a 16-bit timer pulseunit (TPU), a programmable pulse generator (PPG), 8-bit timers (TMR), awatchdog timer (WDT), serial communication interfaces (SCI and IrDA), a 10-bitA/D converter, an 8-bit D/A converter, and I/O ports as onchip peripheralmodules required for system configuration. I2C bus interface 2 (IIC2) can alsobe included as an optional interface.
A high-functionality bus controller is also provided, enabling fast and easyconnection of DRAM and other kinds of memory.
A single-power flash memory version is available for this LSI's ROM. Thisprovides flexibility as it can be reprogrammed in no time to cope with allsituations from the early stages of mass production to full-scale massproduction. This is particularly applicable to application devices withspecifications that will most probably change.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
- 33MHz/3.0 to 3.6V
- Minimum instruction execution time: 30ns
- 33MHz/3.0 to 3.6V
- On-chip memory
- 512kB/32kB: H8S/2368F
- 384kB/32kB : H8S/2364F
- 384kB/24kB : H8S/2367F
- 256kB/32kB : H8S/2362F
- 256kB/24kB : H8S/2361F
- 256kB/16kB : H8S/2360F
- 256kB/16kB: H8S/2365
- - /16kB : H8S/2363
Not pin compatible with the H8S/2329 and 2328 group
- Package
| RQP0128KB-APackage | Code(Renesas new code) |
| TQFP120 | TFP-120 (PTQP0120LA-A) |
| QFP-128 | FP-128B (PRQP0128KB-A) |
- *H8S/2368F,H8S/2364F,H8S/2362F,H8S/2361F,H8S/2360F have VCL terminals
- *H8S/2368F,H8S/2364F,H8S/2362F,H8S/2361F,H8S/2360F are TQFP-120 only
Key Applications:
Game Music Instruments, Remote Controller, Office automation equipment, PCPeripherals(External memory, Input, Output), Communication equipment Telephone,home information appliances, and Digital consumer applications
General Functions
- Operating frequency (MHz)/Supply voltage (V)
- 33MHz/3.0 to 3.6V
- Minimum instruction execution time: 30ns
- 33MHz/3.0 to 3.6V
- On-chip memory
- 512kB/32kB: H8S/2368F
- 384kB/32kB : H8S/2364F
- 384kB/24kB : H8S/2367F
- 256kB/32kB : H8S/2362F
- 256kB/24kB : H8S/2361F
- 256kB/16kB : H8S/2360F
- 256kB/16kB: H8S/2365
- - /16kB : H8S/2363
Not pin compatible with the H8S/2329 and 2328 group
- Package
| Package | Code (Renesas new code) |
| TQFP120 | TFP-120 (PTQP0120LA-A) |
| QFP-128 | FP-128B (PRQP0128KB-A) |
- *H8S/2368F,H8S/2364F,H8S/2362F,H8S/2361F,H8S/2360F have VCL terminals
- *H8S/2368F,H8S/2364F,H8S/2362F,H8S/2361F,H8S/2360F are TQFP-120 only
Product Lineup:
Loading...
Non-promotion/Obsolete/Discontinued Product
Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.
Singapore/South & Southeast Asia/Oceania