H8S/2329
Product Overview:
The H8S/2329 Group is group of high-performance microcontrollers with theinternal 32-bit H8S/2000 CPU core, and a set of on-chip supporting functionsrequired for system configuration.
The H8S/2000 CPU can execute basic instructions in one state, and is providedwith sixteen 16-bit general registers with a 32-bit internal configuration, anda concise and optimized instruction set. The CPU can handle a 16-Mbyte linearaddress space (architecturally 4 Gbytes). Programs based on the high-levellanguage C can also be run efficiently.
The address space is divided into eight areas. The data bus width and accessstates can be selected for each of these areas, and various kinds of memory canbe connected fast and easily.
Single-power-supply flash memory and mask ROM versions are available, providinga quick and flexible response to conditions from ramp-up through full-scalevolume production, even for applications with frequently changingspecifications.
On-chip supporting functions include a 16-bit timer pulse unit (TPU),programmable pulse generator (PPG), 8-bit timer, watchdog timer (WDT), serialcommunication interface (SCI), A/D converter, D/A converter, and I/Oports.
In addition, an on-chip DMA controller (DMAC) and data transfer controller(DTC) are provided, enabling high-speed data transfer without CPUintervention.
Use of the H8S/2329 Group enables easy implementation of compact,highperformance systems capable of processing large volumes of data.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
-
- 20MHz/3V, 25MHz/3.3V
- Minimum instruction execution time: 50ns/40ns
- 20MHz/3V, 25MHz/3.3V
- On-chip memory
-
- 512kB/8kB: H8S/2326F*
- 384kB/32kB: H8S/2329EF*, H8S/2329BF*
- -/32kB: H8S/2324S
- 256kB/8kB: H8S/2328BF*, H8S/2328
- 128kB/8kB: H8S/2323
- -/8kB: H8S/2322R
- -/4kB: H8S/2321(DRAM I/F, DMAC deleted)
- -/4kB: H8S/2320
- Note: *Flash Version with 25MHz /3.3V Version
- Upwardly pin compatible with H8S/2655, 2350, 2355 and 2357 Group
-
- QFP-128, TQFP-120
- Supports on-chip debugging function(E10A)
-
- H8S/2329EF
- Packages
Key Applications:
- H8/2329
- Camera DSC, Game Music Instruments, Remote Controller, Office automationequipment, PC Peripherals(External memory, Input, Output, CD-RW CombiDVD-Writable), Communication equipment Telephone, home information appliances,Digital consumer applications, Printer MFP PPC LBP, and Photo printer LabelPrinter
- H8/2328
- Camera DSC, Game Music Instruments, Remote Controller, Office automationequipment, PC Peripherals(External memory, Input, Output, CD-RW CombiDVD-Writable), Communication equipment Telephone, home information appliances,Digital consumer applications, Printer MFP PPC LBP, and Photo printer LabelPrinter
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16M byte
- Interrupt
- Internal: 52
- External: 9
- Bus controller
- External data bus width: 8/16 bits
- Varioius peripheral functions
- DMA controller(DMAC) Note: Not supported in the H8S/2321
- Data transfer controller (DTC) x 85ch
- 16-bit timer-pulse unit (TPU) x 6ch
- Programmable pulse generator(PPG) x 16ch
- 8-bit timer x 2ch
- Watchdog timer x 1ch
- Serial communication interface (SCI) x 3ch
- 10-bit A/D converter x 8ch
- 8-bit D/A converter x 2ch
- Clock pulse generator
- User debug interface (H8S/2329E)
- DMA controller(DMAC)
- General I/O ports
- I/O pins: 87
- Input-only pins: 8
Product Lineup:
Loading...
Non-promotion/Obsolete/Discontinued Product
Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.
Singapore/South & Southeast Asia/Oceania