Skip to main content

Overview

The H8S/2100 series has maintained upward compatiblility with the H8/300 series. It is equipped with abundant peripheral functions including I2 C and low-power consumption modes.
This series includes an enhanced lineup equipped with PC and server host interfaces.

Key Applications

Mobile phones, MD players, Scanners, Note PC, Server, Car audio systems and Gas meters

Roadmap

Lineup:

H8S/2110B

This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other H8S Family products.

H8S/2111B

This LSI is equipped with ROM, RAM, a 16-bit free-running timer (FRT), an 8-bit timer (TMR), a watchdog timer (WDT), a serial communication interface (SCI), a keyboard buffer controller, a host interface (LPC), an I2C bus interface (IIC), and I/O ports as on-chip peripheral modules required for system configuration.
Note: There is no emulator tool which supports all functions of this device.

H8S/2112, 2112R

The H8S/2112 and H8S/2112R Groups streamline the H8S/2117 Flash ROM and timer functions. These products incorporate an LPC interface in addition to the standard peripherals as well a single power supply Flash memory.

H8S/2113

The H8S/2113 Group products are upward-compatible with the H8S/2112 Group. In addition to expanded ROM/RAM and the additon of SSU, SCIF, and IIC module communication functions, FSI (SPI-FLASH interface), PS2 (keyboard buffer control unit), and BBR (battery backup RAM) functions have also been added. These products have single power supply flash memory.

H8S/2114R

This LSI is equipped with ROM, RAM, two kinds of PWM timers (PWM and PWMX),a 16-bit free running timer (FRT), a 16-bit timer pulse unit (TPU), 8-bittimers (TMR), watchdog timer (WDT), serial communication interface (SCI),I2 C bus interface (IIC), a LPC interface (LPC), a keyboard buffercontrol units (KBU), an A/D converter, and I/O ports as on-chip peripheralmodules required for system configuration.

H8S/2116

This LSI is equipped with ROM, RAM, two kinds of PWM timers (PWM and PWMX), a 16-bit timer pulse unit (TPU), 8-bit timers (TMR), watchdog timer (WDT), serial communication interface (SCI), I2C bus interface (IIC), a keyboard buffer control units (PS2), an A/D converter, a LPC interface (LPC), and I/O ports as on-chip peripheral modules.

H8S/2128, 2124

Use of the H8S/2128 or H8S/2124 Series enables compact, high-performancesystems to be implemented easily. The various timer functions and theirinterconnectability (timer connection), plus the interlinked operation of theI2C bus interface and data transfer controller (DTC), in particular,make these devices ideal for use in PC monitors.

H8S/2138, 2134

Use of the H8S/2138 or H8S/2134 Group enables compact, high-performancesystems to be implemented easily. The comprehensive PC-related interfacefunctions and 16 × 8 matrix keyscan functions are ideal for applications suchas notebook PC keyboard control and intelligent battery and power supplycontrol, while the various timer functions and their interconnectability (timerconnection), plus the interlinked operation of the I 2C businterface and data transfer controller (DTC), in particular, make these devicesideal for use in PC monitors.

H8S/2140B

This LSI is equipped with a data transfer controller (DTC) as a bus master,ROM,RAM, an 8-bit PWM timer (PWM), a 14-bit PWM timer (PWMX), a 16-bitfree-running timer (FRT), an 8-bit timer (TMR), timer connection, a watchdogtimer (WDT), a serial communication interface (SCI), a keyboard buffercontroller, a host interface X-bus interface (XBS), a host interface LPCinterface (LPC), an 8-bit D/A converter, a 10-bit A/D converter, and I/O portsas on-chip peripheral modules required for system configuration. AnI2C bus interface (IIC) can also be included as an optionalinterface.

H8S/2144B,2134B

On-chip peripheral functions include a 16-bit free-running timer (FRT),8-bit timer (TMR), watchdog timer (WDT), PWM timer (PWMX), a serialcommunication interface (SCI, IrDA), D/A converter (DAC), A/D converter (ADC),and I/O ports.
Use of the H8S/2144B or H8S/2134B Group enables compact, high-performancesystems to be implemented easily. In addition, the combination of flash andreduced-function versions are ideal for applications such as system units inwhich on-chip program memory is essential to meet performance requirements,product start-up times are short, and program modifications may be necessaryafter end-product assembly.

H8S/2148, 2144

Use of the H8S/2148 Group and H8S/2144 Group enables compact, high-performance systems to be implemented easily. The comprehensive PC-related interface functions and 16 x 8 matrix key-scan functions are ideal for applications such as notebook PC keyboard control and intelligent battery and power supply control, while the various timer functions and their interconnectability (timer connection), plus the interlinked operation of the I2C bus interface and data transfer controller (DTC), in particular, make these devices ideal for use in PC monitors.

H8S/2153

This group of products is a low-pin, small packge function-optimization ofthe H8S/2168 Group. Operating at low voltage/high-speed (3V/25MHz), theyincorporate the LPC interface and I2C-bus necessary for PC server peripheralmanagement and remote management. In addition, development using moreeconomical development tools is provided by on-chip emulator (E10A) support.The products come in BGA112-pin packages.

H8S/2164

This group of products is a function-optimization of the H8S/2168 Group.Operating at low voltage/high-speed (3V/34MHz), they incorporate the LPCinterface and I2C-bus necessary for PC server peripheral management and remotemanagement. In addition, development using more economical development tools isprovided by on-chip emulator (E10A) support. As with the H8S/2168 Group, theproducts come in 144-pin packages.

H8S/2168

This LSI is equipped with ROM, RAM, two kinds of PWM timers (PWM and PWMX),a 16-bit free running timer (FRT), an 8-bit timer (TMR), a watchdog timer(WDT), a serial communication interface (SCI), an I 2 C businterface (IIC), an LPC interface (LPC), a D/A converter, an A/D converter, andI/O ports as on-chip peripheral modules required for system configuration.

H8S/2172

This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other H8S Family products.

H8S/2189R

The H8S/2189R Group is a series of microcomputers (MCUs) made up of theH8S/2000 CPU with Renesas Electronics's exclusive architecture as the core andperipheral functions that can be applied to various application.
The device has 1 MB ROM and 6 kB RAM, large enough memories for most cspscityapplication programs.
Also, the flash memory has a function to protect software in the protectedarea. It enables a device with software IP to be re-sold as a value-addeddevice from software IP vendors.

H8S/2199R

This series is supported only for the customers who have already adopted any of the products.
For new adoption, please consider H8S Family or H8SX Family products.

H8S/2117, 2117R

The H8S/2117 and H8S/2117R Groups enhance on the H8S/2116 Flash ROM and timer functions. These products incorporate an LPC interface in addition to the standard peripherals as well a single power supply Flash memory. A TLP-145 package has been added.

H8S/2125

H8S/2125 Group is enhanced function of H8S/2128 Group. ROM/RAM capacity and 16bitTMR enhancement , operate low voltage (20MHz/3V) Provide cheaper development by supporting on-chip debugger and cheaper development tool. Prepare to 64 pin 80package.


End of content

Back To Top