Skip to main content

Product Overview:

The H8S/2148 Group and H8S/2144 Group comprise high-performance microcomputers with the internal 32-bit H8S/2000 CPU core, and a set of on-chip supporting functions required for system configuration.
The H8S/2000 CPU can execute basic instructions in one state, and is provided with sixteen internal 16-bit general registers with a 32-bit configuration, and a concise and optimized instruction set. The CPU can handle a 16-Mbyte linear address space (architecturally 4 Gbytes). Programs based on the high-level language C can also be run efficiently.
Single-power-supply flash memory and mask ROM versions are available, providing a quick and flexible response to conditions from ramp-up through full-scale volume production, even for applications with frequently changing specifications.
On-chip peripheral functions include a 16-bit free-running timer (FRT), 8-bit timer (TMR), watchdog timer (WDT), two PWM timers (PWM and PWMX), a serial communication interface (SCI, IrDA), PS/2-compatible keyboard buffer controller, host interface (HIF), D/A converter (DAC), A/D converter (ADC), and I/O ports. An I2C bus interface (IIC) can also be incorporated as an option.
An on-chip data transfer controller (DTC) is also provided, enabling high-speed data transfer without CPU intervention.
The H8S/2148 Group has all the above on-chip supporting functions, and can also be provided with an IIC module as an option. The H8S/2144 Group comprises reduced-function versions, with fewer TMR channels, and no PWM, keyboard buffer controller, HIF, IIC, or DTC modules.
Use of the H8S/2148 Group and H8S/2144 Group enables compact, high-performance systems to be implemented easily. The comprehensive PC-related interface functions and 16 x 8 matrix key-scan functions are ideal for applications such as notebook PC keyboard control and intelligent battery and power supply control, while the various timer functions and their interconnectability (timer connection), plus the interlinked operation of the I2C bus interface and data transfer controller (DTC), in particular, make these devices ideal for use in PC monitors. In addition, the combination of flash and reduced-function versions is ideal for applications such as CD-ROM drive units in which on-chip program memory is essential to meet performance requirements, product start-up times are short, and program modifications may be necessary after end-product assembly.

Key Features:

  • Operating frequency (MHz)/Supply voltage (V)
    • 20MHz/5V, 10MHz/3V
      • Standard instruction can be executed at 1state.
  • On-chip memory
    • H8S/2148 Group
      • 128 kB /4kB(H8S/2148S/48A/48F)
      • 64 kB/2kB(H8S/2147S/47AF)
    • H8S/2144 Group
      • 128kB/4kB(H8S/2144S/44A/44F)
      • 96 kB/4kB(H8S/2143S)
      • 64 kB /2kB(H8S/2142/42RF)
  • Enhances the functions of the H8/300 series and supports a subclock operating mode.
  • Package
    Package
    Code
    TQFP-100
    (See Product Lineup.)
    TFP-100B (PTQP0100KA-A)
    (See Product Lineup.)
    QFP-100
    (See Product Lineup.)
    FP-100B (PRQP0100KA-A)
    (See Product Lineup.)

    Package Items

  • Pin compatible with H8/3437Group

H8S/2149,2169 (Expired)

  • Operating frequency (MHz)/Supply voltage (V)
    • 10MHz/2.7 to 3.6V
      • Standard instruction can be executed at 1state.
  • On-chip memory
    • 64 kB/2kB(H8S/2149YVF, H8S/2169YVF)
  • Package
    • H8S/2149YVF: QFP/TQFP 100pin
    • H8S/2169YVF: TQFP 144pin

H8S/2158

  • Operating frequency (MHz)/Supply voltage (V)
    • 25MHz/2.7 to 3.6V
    • Standard instruction can be executed at 1state.
  • On-chip memory
    • 256 kB/10 kB
  • Package (TFBGA)
    • TBP-112

Key Applications:

Home Appliances, Camera DSC, Game Music Instruments, Office automation equipment, PC Peripherals(Input, Output, Keyboads for Note PC), FA Power source, and Automotive Car Navigation


General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16M byte
  • Interrupt
    • Internal: 34
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • Varioius peripheral functions
    • Data transfer controller (DTC) x 85ch: H8S/2148 Group
    • 16-bit free-running timer (FRT) x 1ch
    • 8-bit timer module x 2ch (TMR0, TMR1)
    • Timer connection and 8-bit timer module (TMR) x 2ch (TMRX, TMRY)
      • Timer connection and TMRX provided in H8S/2148 Group)
    • Watchdog timer (WDT) x 2ch
    • 8-bit PWM timer (PWM): H8S/2148 Group
    • 14-bit PWM timer (PWMX) x 2ch
    • Serial communication interface (SCI) x 2ch (SCI0 and SCI1)
    • SCI with IrDA x 1ch (SCI2)
    • Keyboard buffer controller (PS2) x 3ch: H8S/2148 Group
    • Host interface (HIF): H8S/2148 Group
    • Keyboard controller
    • 10-bit A/D converter x 24ch (8ch + Enhancement 16ch)
    • 8-bit D/A converter x 2ch
    • Clock Pulse generator
    • I2C bus interface (IIC) x 2ch
      • Option in H8S/2148 Group)
  • General I/O ports
    • I/O pins: 74 (Including 24 with LED drive capability)
    • Input-only pins: 8

Image

Product Lineup:

Loading...

End of content

Back To Top