|
Renesas together with its Alliance Partner Solomon Systech offers a complete LCD drive solution, this two-chips solution is composed of Renesas high performance H8S/H8SX series USB microcontrollers and Solomon Systech 192X series image processor chips, which are designed for applications which required image capture and process features.
| H8S MCU and Solomon Image Processor LCD System Diagram |
 |
|
| System Key Features |
|
Camera Interface
- Support 8-bit YUV422 CCIR601, CCIR656
- Capture still image size up to 2.0M pixel resolution
- YUV -> RGB color conversion implementation from YUV422 -> RGB565 & YUV422 -> RGB888 format
|
|
Hardware JPEG Codec
- Hardware codec to encode and decode JPEG image with variable size up to 1280 x 1024
- For viewing JPEG image on LCD panel, the JPEG decorder can decimate and crop the image such that the length is in multiple of 8
|
Peripheral Interface
- MMC/SD Interface. Compatible with “MultiMediaCard System Specification version 3.0” Compatible with “SD Memory Card Specification version 1.0” & “SDIO Card Specification version 1.0”
- Supports many SD functions including multiple I/O and combined I/O and memory
- USB2.0 full speed
|
|
2D Engine
- Screen panning and scrolling – virtual display mode. Image rotation including 0, 90, 180, 270 degree
- Two cursors with three colors and transparency selection. Cursor blinking is available
- Line / Rectangle / Ellipse drawing
- Bit block transfer (BitBLT)
|
| H8S/H8SX USB MCU Line Up |
|
|
| Solomon Systech Image Processor |
Visit Solomon Systech for more products information.  |
|