Skip to main content

Product Overview:

The H8/36077 Group and H8/36079 Group offer enhanced fail safe functions (Oscillation stop detection function: the watchdog timer starts operating after the reset state is canceled) based on the H8/3687 Group.
Peripheral functions match those of the H8/3687 Group, including a 16-bittimer with two channels, a two-channel asynchronous/synchronous serial interface, and a one-channel I²C bus interface. This group can be used for to motor control thanks to the added 2-channel 16-bit timer. More over, it can also be used for network-connected home appliances by employing the two-channel serial communication interface and one-channel I²C bus interface. Also, ROM size of the H8/36079 Group is 128KB, which can incorporate realtime OS.
A low-cost on-chip debug emulator, E8 emulator and the new emulator, E8a can be used as with existing products. A 64-pin small surface mount package is used.

Key Features:

  • High-speed H8/300H central processing unit with the internal 16-bitarchitecture
    • Upward-compatible with H8/300 CPU on the object level
    • Sixteen 16-bit general registers
    • 62 basic instructions
  • Peripheral functions
    • RTC (can be used as a free running counter)
    • Timer B1 (8-bit timer)
    • Timer V (8-bit timer)
    • Timer Z (16-bit timer)
    • 14-bit PWM
    • Watchdog timer
    • SCI (asynchronous or clocked synchronous serial communication interface) ×2 channels
    • I2C bus Interface (conforms to the I2C bus interface format advocated by Philips Electronics)
    • 10-bit A/D converter
    • POR/LVD (Power-on reset and low-voltage detection circuits) (optional)
    • On-chip oscillator

Key Applications:

  • Consumer fields: Digital camera sub (lens control)
  • Industrial: Motor control system sub, robot sub
  • Home electronics: Indoor units of air conditioners, outdoor system control of air conditioners, Microwave ovens, refrigerators, washers

Product Lineup:

Loading...

End of content

Back To Top