Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family H8
Series H8/300H Tiny
Group H8/36079

Memory
Program memory 96 KB Flash memory
RAM 6 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU H8/300H (16-bit)
Max. Frequency 20 MHz
Sub-Clock (32.768 kHz) YES
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 11
I/O Ports 47

Timers
8-bit Timers 3 ch
16-bit Timers 2 ch
Watchdog Timers 1 ch
PWM Output 14-bit PWM, TimerZ, TimerV

Analog
A/D Converters 10-bit x 8 ch

Operating Conditions
Operating Voltage 3 to 3.6 V
Operating Temperature -20 to 75 ℃ ()

Remarks
Reset(Cause differentiation function)

Order Information

Orderable Part No. Production Status EU RoHS RoHS-pdf
(China-RoHS)
DF36078LHV Mass Production Compliant English

Package

Package
Pins 64
Pin pitch 0.8 mm
Package Type QFP
Body Size 14x14 mm2
Package drawing prqp0064gb_a
Mount pad drawing fig0008e
Mounting height 3.05 mm
Mass 1.2 g
Renesas code PRQP0064GB-A (old: FP-64A)
JEITA code P-QFP64-14x14-0.80

End of content

Back To Top