UPD78F1808AK8A-4B4-G
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0R/Fx |
| Group | 78K0R/Fx3 |
| Memory | |
| Program memory | 24 KB Flash memory |
|---|---|
| RAM | 1.5 KB |
| Data Flash | 16 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0R (16-bit) |
|---|---|
| Max. Frequency | 24 MHz |
| On-chip Oscillator Freq. | 8, 4 MHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DMAC x 2 ch |
| External Interrupt Pins | 8 |
| I/O Ports | 33 |
| Timers | |
| 16-bit Timers | 16 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 16 |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 2 ch |
| I2Cs | 1 ch |
| LIN | 2 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Amibient Temperature) |
| Remarks | |
| Automotive |
Order Information
Please inquire.
Package
| Package | |
|---|---|
| Pins | 40 |
| Pin pitch | 0.5 mm |
| Package Type | HWQFN |
| Body Size | 6x6 mm2 |
| Package drawing | p40k8-50-4b4 |
| Mount pad drawing | fig0012e |
| Mounting height | 0.8 mm |
| Mass | 0.09 g |
| Renesas code | PWQN0040KC-A (old: P40K8-50-4B4-4) |
| JEITA code | P-HWQFN40-6x6-0.50 |
| Remarks | Exposed die pad type |
Singapore/South & Southeast Asia/Oceania
