UPD78F1225GB-GAG-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0R/Ix |
| Group | 78K0R/Ix3 |
| Memory | |
| Program memory | 64 KB Flash memory |
|---|---|
| RAM | 3 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0R (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 40, 8 MHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| DMA Remarks | DMAC x 2 ch |
| External Interrupt Pins | 8 |
| I/O Ports | 45 |
| Timers | |
| 16-bit Timers | 12 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 9 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 11 ch |
|---|---|
| Interfaces | |
| CSIs | 3 ch |
|---|---|
| UARTs | 2 ch |
| I2Cs | 2 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Amibient Temperature) |
| Remarks | |
| 16-bit All Flash Microcontrollers for Inverter Control (78K0R/ID3) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD78F1225GB-GAG-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 52 |
| Pin pitch | 0.65 mm |
| Package Type | LQFP |
| Body Size | 10x10 mm2 |
| Package drawing | p52gb-65-gag |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.36 g |
| Renesas code | PLQP0052JC-A (old: P52GB-65-GAG-2) |
| JEITA code | P-LQFP52-10x10-0.65 |
| Remarks | LQFP(matrix line),PPF TYPE |
Singapore/South & Southeast Asia/Oceania
