UPD78F0442GK-GAJ-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0/Lx |
| Group | 78K0/Lx3 |
| Memory | |
| Program memory | 24 KB Flash memory |
|---|---|
| RAM | 1 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 8 MHz, Low Speed: 240 kHz |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 6 |
| I/O Ports | 46 |
| Timers | |
| 8-bit Timers | 6 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 4 |
| Interfaces | |
| CSIs | 1 ch |
|---|---|
| UARTs | 2 ch |
| LIN | 1 ch |
| Display Functions | |
| Segment LCD controller/driver | 224 |
|---|---|
| LCD Remarks | seg=28, com=8 or seg=32, com=4 |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 64-pin 8-bit microcontroller incorporating LCD controller/driver for cameras, AV, household electrical appliances, utility meters, healty care & measurement equipments etc. (78K0/LE3) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD78F0442GK-GAJ-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 64 |
| Pin pitch | 0.65 mm |
| Package Type | LQFP |
| Body Size | 12x12 mm2 |
| Package drawing | p64gk-65-gaj |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.51 g |
| Renesas code | PLQP0064JA-C (old: P64GK-65-GAJ-2) |
| JEITA code | P-LQFP64-12x12-0.65 |
| Remarks | LQFP(matrix line),PPF TYPE |
Singapore/South & Southeast Asia/Oceania
