UPD78F0401GA-GAM-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0/Lx |
| Group | 78K0/Lx3 |
| Memory | |
| Program memory | 16 KB Flash memory |
|---|---|
| RAM | 0.75 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| Sub-Clock (32.768 kHz) | YES |
| On-chip Oscillator Freq. | 8 MHz, Low Speed: 240 kHz |
| Real-Time Clock (RTC) | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 5 |
| I/O Ports | 30 |
| Timers | |
| 8-bit Timers | 6 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 2 |
| Interfaces | |
| UARTs | 2 ch |
|---|---|
| LIN | 1 ch |
| Display Functions | |
| Segment LCD controller/driver | 144 |
|---|---|
| LCD Remarks | seg=18, com=8 or seg=22, com=4 |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 48-pin 8-bit microcontroller incorporating LCD controller/driver for cameras, AV, household electrical appliances, utility meters, healty care & measurement equipments etc. (78K0/LC3) |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD78F0401GA-GAM-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 48 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 7x7 mm2 |
| Package drawing | p48ga-50-gam |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.16 g |
| Renesas code | PLQP0048KF-B (old: P48GA-50-GAM-2) |
| JEITA code | P-LFQFP48-7x7-0.50 |
| Remarks | LQFP(matrix line),PPF TYPE |
Singapore/South & Southeast Asia/Oceania
