UPD78F0752MA-FAA-AX
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | 78K0/Ix |
| Group | 78K0/Ix2 |
| Memory | |
| Program memory | 16 KB Flash memory |
|---|---|
| RAM | 0.75 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| On-chip Oscillator Freq. | 8, 4 MHz, Low Speed: 30 kHz |
| PLL | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 8 |
| I/O Ports | 12 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 3 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 5 |
| Analog | |
| A/D Converters | 10-bit x 5 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 2.7 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 105 ℃ (Ambient Temperature) |
| Remarks | |
| 16-pin 8-bit microcontroller include 3ch comparator & 1ch Op-Amp for power supply, inverter lighting & LED lighting control (78K0/IY2) |
Order Information Buy
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD78F0752MA(R)-XXX-FAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0752MA-XXX-FAA-AX | Mass Production | Compliant | English |
| UPD78F0752MA(S)-FAA-AX | Mass Production | Compliant | English |
| UPD78F0752MA(R)-FAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0752MA(S)-XXX-FAA-AX | Mass Production | Compliant | English |
| UPD78F0752MA(S)-FAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0752MA(S)-FAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0752MA-XXX-FAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0752MA-FAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0752MA-XXX-FAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0752MA(R)-FAA-AX | Mass Production | Compliant | English |
| UPD78F0752MA(S)-XXX-FAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0752MA(S)-XXX-FAA-E1-AX | Mass Production | Compliant | English |
| UPD78F0752MA(R)-XXX-FAA-AX | Mass Production | Compliant | English |
| UPD78F0752MA(R)-XXX-FAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0752MA-FAA-E2-AX | Mass Production | Compliant | English |
| UPD78F0752MA-FAA-AX | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 16 |
| Pin pitch | 0.65 mm |
| Package Type | SSOP |
| Body Size | 4.4x5.0 mm2 |
| Package drawing | p16ma-65-faa |
| Mount pad drawing | fig0004e |
| Mounting height | 1.725 mm |
| Mass | 0.08 g |
| Renesas code | PRSP0016JC-A (old: P16MA-65-FAA-2) |
| JEITA code | P-SSOP16-4.4x5.0-0.65 |
Singapore/South & Southeast Asia/Oceania
