Skip to main content

Product Overview:

The UPD78F073x microcontroller is 8-bit 78K0 CPU core microcontroller built-in USB function controller.

Key Features:

Operating voltage: VDD = 4.0 to 5.5 V
Max. frequency: 16 MHz
ROM capacities: 16 KB flash memory
RAM capacities: Internal High-Speed RAM 1 KB / Internal Expansion RAM 1 KB
30-pin plastic SSOP package
78K0 CPU core
High speed instruction execution (0.125 µs: @ 16 MHz operation with high-speed system clock)
General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
On-chip USB function controller (USBF)
On-chip single-power-supply flash memory
Self-programming (with boot swap function)
On-chip debug function
On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
On-chip watchdog timer (operable with the internal low-speed oscillation clock)
I/O ports: 19 (N-ch open drain: 2)
Timer: 5 channels

  • 16-bit timer/event counter: 1 channel
  • 8-bit timer/event counter: 2 channels
  • 8-bit timer: 1 channel
  • Watchdog timer: 1 channel

Serial interface: 3 channels

  • UART: 1 channel
  • CSI: 1 channel
  • USB: 1 channel

Operating ambient temperature: TA = -40 to +85°C

Key Applications:

  • USB – serial conversion

e-Learning

Product Lineup:

Loading...

Alliance Partners


End of content

Back To Top