UPD78902x
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- 78K Characteristics Data
- Block Diagram
Summary
Customers who wish to view or download the sample programs and materials on the following Web pages must agree with the License Agreement conditions detailed below.
Be sure to read these conditions thoroughly before using this Web site.
License Agreement
- The sample programs and materials on these Web pages are subject to change without notice.
- Nothing in the sample programs and materials on these Web pages shall be construed as conferring any right or license under any copyrights, patents, trademarks, or other intellectual property rights of Renesas Electronics Corporation or any third party.
Renesas Electronics Corporation assumes no responsibility for infringement of copyrights, patents, trademarks, or other intellectual property rights of a third party by, or arising from, the use of information on these Web pages. - The information in the materials on these Web pages is provided solely to illustrate the operation and application of semiconductor products.
The use of this information in the customer's equipment for design, development or any other purpose shall be undertaken under the full responsibility of the customer.
We assumes no responsibility for any losses incurred by the customer or third parties arising from the use of this information.
Use of this Web site is contingent upon agreement with these conditions.
8-bit 78K0 Microcontrollers
| Nickname | Parts Number | Power Supply Current Characteristics (Current Consumption) | VOH-IOH (Drive Current) | VOL-IOL (Drive Current) | Oscillator Characteristics |
|---|---|---|---|---|---|
| 78K0/LC3 | µPD78F0400 µPD78F0401 µPD78F0402 µPD78F0403 µPD78F0410 µPD78F0411 µPD78F0412 µPD78F0413 | (187KB) | (94KB) | (112KB) | |
| 78K0/LD3 | µPD78F0420 µPD78F0421 µPD78F0422 µPD78F0423 µPD78F0430 µPD78F0431 µPD78F0432 µPD78F0433 | (187KB) | (100KB) | (121KB) | |
| 78K0/LE3 | µPD78F0441 µPD78F0442 µPD78F0443 µPD78F0444 µPD78F0445 µPD78F0451 µPD78F0452 µPD78F0453 µPD78F0454 µPD78F0455 | (189KB) | (98KB) | (117KB) | |
| 78K0/LF3 | µPD78F0471 µPD78F0472 µPD78F0473 µPD78F0474 µPD78F0475 µPD78F0481 µPD78F0482 µPD78F0483 µPD78F0484 µPD78F0485 | (187KB) | (111KB) | (131KB) | |
| 78K0/LE2 | µPD78F0361 µPD78F0362 µPD78F0363 | (167KB) | (100KB) | (152KB) | |
| µPD78F0363D | (162KB) | (99KB) | (151KB) | ||
| 78K0/LF2 | µPD78F0382 µPD78F0383 µPD78F0372 µPD78F0373 | (167KB) | (100KB) | (152KB) | |
| µPD78F0384 µPD78F0385 µPD78F0386 µPD78F0386D µPD78F0374 µPD78F0375 µPD78F0376 µPD78F0376D | (168KB) | (101KB) | (153KB) | ||
| 78K0/LG2 | µPD78F393 | (163KB) | (100KB) | (151KB) | |
| µPD78F0394 µPD78F0395 µPD78F0396 µPD78F0397 µPD78F0397D | (165KB) | (100KB) | (152KB) | ||
| 78K0/KB2 | µPD78F0500 µPD78F0501 µPD78F0502 µPD78F0503 | (196KB) | (113KB) | (159KB) | |
| µPD78F0503D | (137KB) | ||||
| µPD78F0500A µPD78F0501A µPD78F0502A µPD78F0503A | (174KB) | (70KB) | (114KB) | ||
| 78K0/KC2 | µPD78F0511 µPD78F0512 µPD78F0513 | (207KB) | (125KB) | (204KB) | |
| µPD78F0514 µPD78F0515 µPD78F0513D µPD78F0515D | (150KB) | ||||
| µPD78F0511A µPD78F0512A µPD78F0513A | (175KB) | (102KB) | (189KB) | ||
| µPD78F0514A µPD78F0515A | (174KB) | ||||
| 78K0/KD2 | µPD78F0521 µPD78F0522 µPD78F0523 | (207KB) | (135KB) | (225KB) | |
| µPD78F0524 µPD78F0525 µPD78F0526 µPD78F0527 µPD78F0527D | (150KB) | ||||
| µPD78F0521A µPD78F0522A µPD78F0523A | (236KB) | (101KB) | (185KB) | ||
| µPD78F0524A µPD78F0525A µPD78F0526A µPD78F0527A | (175KB) | ||||
| 78K0/KE2 | µPD78F0531 µPD78F0532 µPD78F0533 | (206KB) | (163KB) | (288KB) | |
| µPD78F0534 µPD78F0535 µPD78F0536 µPD78F0537 µPD78F0537D | (150KB) | ||||
| µPD78F0531A µPD78F0532A µPD78F0533A | (175KB) | (159KB) | (243KB) | ||
| µPD78F0534A µPD78F0535A µPD78F0536A µPD78F0537A | (175KB) | ||||
| 78K0/KF2 | µPD78F0544 µPD78F0545 µPD78F0546 µPD78F0547 µPD78F0547D | (206KB) | (162KB) | (288KB) | |
| µPD78F0544A µPD78F0545A µPD78F0546A µPD78F0547A | (175KB) | (181KB) | (335KB) | ||
| 78K0/KY2-L | µPD78F0550 µPD78F0551 µPD78F0552 µPD78F0555 µPD78F0556 µPD78F0557 | (254KB) | (73KB) | (88KB) | |
| 78K0/KA2-L | µPD78F0560 µPD78F0561 µPD78F0562 µPD78F0565 µPD78F0566 µPD78F0567 | (254KB) | (73KB) | (88KB) | |
| 78K0/KB2-L | µPD78F0571 µPD78F0572 µPD78F0573 µPD78F0576 µPD78F0577 µPD78F0578 | (195KB) | (113KB) | (164KB) | |
| 78K0/KC2-L | µPD78F0581 µPD78F0582 µPD78F0583 µPD78F0586 µPD78F0587 µPD78F0588 | (197KB) | (114KB) | (164KB) | |
| 78K0/KB1 | µPD780101 | (22KB) | (34KB) | (13KB) | |
| µPD780102 µPD780103 | (25KB) | ||||
| µPD78F0103 | (34KB) | (13KB) | |||
| 78K0/KC1 | µPD780111 µPD780112 µPD780113 µPD780114 | (13KB) | (38KB) | ||
| µPD78F0114 | (24KB) | (13KB) | (38KB) | ||
| 78K0/KD1 | µPD780121 µPD780122 µPD780123 µPD780124 | (38KB) | (39KB) | ||
| µPD78F0124 | (25KB) | (12KB) | (38KB) | ||
| 78K0/KE1 | µPD780131 µPD780132 µPD780133 µPD780134 µPD780136 µPD780138 | (30KB) | (13KB) | (17KB) | |
| µPD78F0134 | (24KB) | (13KB) | (18KB) | ||
| µPD78F0138 | (25KB) | ||||
| 78K0/KF1 | µPD780143 µPD780144 µPD780146 µPD780148 | (26KB) | (34KB) | (38KB) | |
| µPD78F0148 | (27KB) | (34KB) | (38KB) | ||
| µPD78002xA µPD78002xAY | µPD780021A µPD780021AY µPD780022A µPD780022AY µPD780023A µPD780023AY µPD780024A µPD780024AY | (45KB) | (41KB) | (41KB) | Available |
| µPD78003xA µPD78003xAY | µPD780031A µPD780031AY µPD780032A µPD780032AY µPD780033A µPD780033AY µPD780034A µPD780034AY | (45KB) | (41KB) | (41KB) | Available |
| µPD78F0034B µPD78F0034BY | (44KB) | ||||
| µPD78002xAS | µPD780021AS µPD780022AS µPD780023AS µPD780024AS | (45KB) | (38KB) | (36KB) | |
| µPD78003xAS | µPD780031AS µPD780032AS µPD780033AS µPD780034AS | (45KB) | (38KB) | (36KB) | |
| µPD78F0034BS | (43KB) | ||||
| µPD78005x | µPD780053 µPD780053Y µPD780054 µPD780054Y µPD780055 µPD780055Y µPD780056 µPD780056Y µPD780058B µPD780058BY | (99KB) | (53KB) | (51KB) | |
| µPD78F0058 µPD78F0058Y | (46KB) | ||||
| µPD78007x | µPD780076 µPD780076Y µPD780078 µPD780078Y | (44KB) | |||
| µPD78F0078 µPD78F0078Y | (44KB) | (53KB) | (42KB) | ||
| µPD78020x | µPD78P0208 | (12KB) | |||
| µPD78023x | µPD780232 | (11KB) | |||
| µPD78F0233 | (9KB) | ||||
| µPD78031x | µPD780316 µPD780318 | (8KB) | |||
| µPD78032x | µPD780326 µPD780328 | (8KB) | |||
| µPD78033x | µPD780336 µPD780338 | (8KB) | |||
| µPD78F0338 | (8KB) | ||||
| µPD78034x µPD78034xY | µPD780343 µPD780343Y µPD780344 µPD780344Y | (11KB) | |||
| µPD78035x µPD78035xY | µPD780353 µPD780353Y µPD780354 µPD780354Y | (11KB) | |||
| µPD78F0354 µPD78F0354Y | (8KB) |
8-bit 78K0S Microcontrollers
| Nickname | Parts Number | Power Supply Current Characteristics (Current Consumption) | VOH-IOH (Drive Current) | VOL-IOL (Drive Current) | Oscillator Characteristics | |
|---|---|---|---|---|---|---|
| A/D converter On | A/D converter Off | |||||
| 78K0S/KU1+ | µPD78F9500 78F9501 78F9502 (78K0S/KU1+ without A/D converter) | (149KB) | (34KB) | (38KB) | ||
| 78K0S/KU1+ | µPD78F9200 78F9201 78F9202 (78KK0S/KU1+ with A/D converter) | (194KB) | (201KB) | (54KB) | (65KB) | |
| 78K0S/KY1+ | µPD78F9210 µPD78F9211 µPD78F9212 | (86KB) | (95KB) | (45KB) | (56KB) | |
| 78K0S/KA1+ | µPD78F9221 µPD78F9222 | (86KB) | (95KB) | (56KB) | (73KB) | |
| 78K0S/KB1+ | µPD78F9232 µPD78F9234 | (86KB) | (95KB) | (56KB) | (72KB) | |
| Nickname | Parts Number | Power Supply Current Characteristics (Current Consumption) | VOH-IOH (Drive Current) | VOL-IOL (Drive Current) | Oscillator Characteristics |
|---|---|---|---|---|---|
| µPD78902x | µPD78F9026A | (22KB) | (9KB) | (11KB) | |
| µPD78904x | µPD78F9046 | (28KB) | |||
| µPD78905x | µPD789052 | (11KB) | |||
| µPD78907x | µPD789071 µPD789072 µPD789074 | (28KB) | |||
| µPD78F9076 | (27KB) | ||||
| µPD78910x µPD78911x | µPD789101A µPD789102A µPD789104A µPD789111A µPD789112A µPD789114A | (43KB) | |||
| µPD78F9116A | (39KB) | (8KB) | (10KB) | ||
| µPD78F9116B | (72KB) | ||||
| µPD78912x µPD78913x | µPD789121A µPD789122A µPD789124A µPD789131A µPD789132A µPD789134A | (43KB) | |||
| µPD78F9136A | (39KB) | ||||
| µPD78F9136B | (15KB) | ||||
| µPD78917x µPD78917xY | µPD789177 | (59KB) | (14KB) | (21KB) | |
| µPD78F9177 | (51KB) | ||||
| µPD78F9177A µPD78F9177AY | (100KB) |
16-bit 78K0R Microcontrollers
| Nickname | Parts Number | Power Supply Current Characteristics (Current Consumption) | VOH-IOH (Drive Current) | VOL-IOL (Drive Current) |
|---|---|---|---|---|
| 78K0R/KE3 | µPD78F1142 µPD78F1143 µPD78F1144 µPD78F1145 µPD78F1146 | (45KB) | (62KB) | (89KB) |
| 78K0R/KF3 | µPD78F1152 µPD78F1153 µPD78F1154 µPD78F1155 µPD78F1156 | |||
| 78K0R/KG3 | µPD78F1162 µPD78F1163 µPD78F1164 µPD78F1165 µPD78F1166 | |||
| 78K0R/KG3 | µPD78F1167 µPD78F1168 | (25KB) | (59KB) | (83KB) |
| 78K0R/KH3 | µPD78F1174 µPD78F1175 µPD78F1176 µPD78F1177 µPD78F1178 | |||
| 78K0R/KJ3 | µPD78F1184 µPD78F1185 µPD78F1186 µPD78F1187 µPD78F1188 | |||
| 78K0R/LF3 | µPD78F1500 µPD78F1501 µPD78F1502 µPD78F1510 µPD78F1512 | (286KB) | (123KB) | (142KB) |
| 78K0R/LG3 | µPD78F1503 µPD78F1504 µPD78F1505 µPD78F1513 µPD78F1515 | (286KB) | (127KB) | (149KB) |
| 78K0R/LH3 | µPD78F1506 µPD78F1507 µPD78F1508 µPD78F1516 µPD78F1518 | (286KB) | (127KB) | (148KB) |
| 78K0R/KC3-L | µPD78F1000 µPD78F1001 µPD78F1002 µPD78F1003 | (224KB) | (73KB) | (109KB) |
| 78K0R/KD3-L | µPD78F1004 µPD78F1005 µPD78F1006 | (225B) | (71KB) | (107KB) |
| 78K0R/KE3-L | µPD78F1007 µPD78F1008 µPD78F1009 | (223KB) | (72KB) | (107KB) |
| 78K0R/KF3-L | µPD78F1010 µPD78F1011 µPD78F1012 | (155KB) | (83KB) | (168KB) |
| 78K0R/KF3-L | µPD78F1027 µPD78F1028 | (213KB) | (88KB) | (167KB) |
| 78K0R/KG3-L | µPD78F1013 µPD78F1014 | (155KB) | (81KB) | (161KB) |
| 78K0R/KG3-L | µPD78F1029 µPD78F1030 | (213KB) | (97KB) | (187KB) |
Singapore/South & Southeast Asia/Oceania

