UPD780354YGC-8EU-A
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 78K |
| Series | UPD7803xx |
| Group | UPD78035x |
| Memory | |
| Program memory | 32 KB Mask ROM |
|---|---|
| RAM | 1 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 78K0 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 8 |
| I/O Ports | 66 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 4 |
| Analog | |
| A/D Converters | 8-bit x 8 ch |
|---|---|
| Interfaces | |
| CSIs | 2 ch |
|---|---|
| UARTs | 1 ch |
| I2Cs | 1 ch |
| Display Functions | |
| Segment LCD controller/driver | 160 |
|---|---|
| LCD Remarks | seg=40, com=4 |
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| 8-bit single-chip microcontroller |
Order Information
| Orderable Part No. | Production Status | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|
| UPD780354YGC-XXX-8EU-A | Mass Production | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 100 |
| Pin pitch | 0.5 mm |
| Package Type | LFQFP |
| Body Size | 14x14 mm2 |
| Package drawing | p100gc-50-8eu |
| Mount pad drawing | fig0009e |
| Mounting height | 1.6 mm |
| Mass | 0.68 g |
| Renesas code | PLQP0100KI-B (old: P100GC-50-8EU) |
| JEITA code | P-LFQFP100-14x14-0.50 |
| Remarks | LQFP(matrixline) |
Singapore/South & Southeast Asia/Oceania
