Skip to main content

Overview

The UPD7800xx has an 8-bit 78K0 CPU core, mask ROM/flash memory, timers, A/D converters, and serial interfaces and is suited for general purpose applications.

Application

Consumer, Communications, Industrial etc.

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
UPD78002xA
 
Development
Environment
1.8 - 5.5 12 8 - 32 0 .5 - 1 64,73
UPD78002xAS
 
Development
Environment
1.8 - 5.5 12 8 - 32 0 .5 - 1 52
UPD78003xA
 
Development
Environment
1.8 - 5.5 12 8 - 32 0 .5 - 1 30,52,64,73
UPD78003xAS
 
Development
Environment
1.8 - 5.5 12 8 - 32 0 .5 - 1 52
UPD78005x
 
Development
Environment
1.8 - 5.5 5 24 - 60 0 1 - 2 80
UPD78006x
 
Development
Environment
2.7 - 5.5 8 40 - 48 0 5 - 5 64,80
UPD78007x
 
Development
Environment
1.8 - 5.5 12 48 - 60 0 2 - 2 64
UPD78008x
 
- - - - - - - -
UPD78001x
 
- - - - - - - -

End of content

Back To Top