M38D28G8FP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 740 |
| Series | 38000/740 |
| Group | 38D2 |
| Memory | |
| Program memory | 32 KB QzROM |
|---|---|
| RAM | 1.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 740 (8-bit) |
|---|---|
| Max. Frequency | 12.5 MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 13 |
| I/O Ports | 51 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 2 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 3(shared with Timer3, Timer4, TimerX) |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ () |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| M38D28G8FP#U0 | Mass Production | Tray | Sn-Cu | Compliant | English |
Package
Please inquire.
Singapore/South & Southeast Asia/Oceania
