M38503G4A-XXXSP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 740 |
| Series | 38000/740 |
| Group | 3850A |
| Memory | |
| Program memory | 16 KB QzROM |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 740 (8-bit) |
|---|---|
| Max. Frequency | 12.5 MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 6 |
| I/O Ports | 32 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| Watchdog Timers | 1 ch |
| PWM Output | 1 |
| Analog | |
| A/D Converters | 10-bit x 9 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ () |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| M38503G4A-XXXSP#U1 | Mass Production | Tube | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 42 |
| Pin pitch | 1.778 mm |
| Package Type | SDIP |
| Body Size | 13x36.72 mm2 |
| Package drawing | prdp0042ba_a |
| Mounting height | 5.5 mm |
| Mass | 4.1 g |
| Renesas code | PRDP0042BA-A (old: 42P4B) |
| JEITA code | P-SDIP42-13x36.72-1.78 |
Singapore/South & Southeast Asia/Oceania
