M38234G4FP
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | 740 |
| Series | 38000/740 |
| Group | 3823 |
| Memory | |
| Program memory | 16 KB QzROM |
|---|---|
| RAM | 0.625 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | 740 (8-bit) |
|---|---|
| Max. Frequency | 10 MHz |
| Sub-Clock (32.768 kHz) | YES |
| External Interrupt Pins | 14 |
| I/O Ports | 49 |
| Timers | |
| 8-bit Timers | 3 ch |
|---|---|
| 16-bit Timers | 2 ch |
| Watchdog Timers | 1 ch |
| Analog | |
| A/D Converters | 10-bit x 8 ch |
|---|---|
| Operating Conditions | |
| Operating Voltage | 1.8 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ () |
Order Information
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| M38234G4FP#U0 | Mass Production | Tray | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 80 |
| Pin pitch | 0.8 mm |
| Package Type | QFP |
| Body Size | 14x20 mm2 |
| Package drawing | prqp0080gb_a |
| Mount pad drawing | fig0008e |
| Mounting height | 3.05 mm |
| Mass | 1.6 g |
| Renesas code | PRQP0080GB-A (old: 80P6N-A) |
| JEITA code | P-QFP80-14x20-0.80 |
Singapore/South & Southeast Asia/Oceania
