Datasheet
|
Document Title
|
Issue Date |
Doc Number (Previous Number) |
Size(KB) |
|
FA4xxx Data Sheet
|
Dec.01.05
|
D16493EJ3V0DS00
|
514
|
Product Spec
| Automotive |
YES |
| Vebo
(V) |
5 |
| Vcbo
(V) |
60 |
| Equivalent
Circuit |
A |
| Pt
(mW) |
200 |
| R1
(kOhm) |
2.2 |
| R2
(kOhm) |
47 |
| hfe1
min. |
85 |
| hfe1
max. |
340 |
| hfe2
min. |
95 |
| Ic
(mA) |
100 |
| Production
Status |
In Mass Production |
| VCEO
(V) |
50 |
| Dimensions |
|
Order Information
| Orderable Part No. |
Production Status |
EU RoHS |
RoHS-pdf (China-RoHS) |
|
FA4F3R-T1B-A
|
Mass Production
|
Compliant
|
English
|
|
FA4F3R-T2B-AT
|
Mass Production
|
Compliant
|
English
|
|
FA4F3R-T2B-A
|
Mass Production
|
Compliant
|
English
|
|
FA4F3R-T1B-AT
|
Mass Production
|
Compliant
|
English
|
Package & Packing
| Package |
| Name |
MM |
| JEITA code |
SC-59 |
| Previous code |
P3C3-95-121 |
| Renesas code |
PLSP0003ZD-A |
| Terminal count |
3 |
| Terminal pitch (mm) |
0.95 |
| Dimensions (mm) |
2.9x1.5 |
| Mass (g)[TYP,] |
0.012 |
| Drawing Link |
p3c3-95-121 |
| Mount pad |
fig1082e |
| 3D Package Model |
plsp0003zd-a |
| Packing |
Packing Tape No dry pack |
H2275 |
Container Tape |
H0803 |