Image
Renesas offers a wealth of triac and thyristor devices that have a guaranteed junction temperature (Tj) of 150 °C and are provided in a variety of packages. Our triacs and thyristors are ideally suited for white goods such as washing machines.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | UPAK | 4 | |||
700V-0.8A-Triac Low Power Use | Power Discrete Triacs | SOT-223A | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V-10A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V-12A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V-16A-Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | 1.577 | ||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 3.324 | ||
600V - 1A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V-1A-Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
400V-1A-Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
1500V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 4.133 | ||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | |||
700V - 2A - Triac Low Power Use | Power Discrete Triacs | MP-3A | 4 | |||
600V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-3P | 4 | 3.841 | ||
400V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 |
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 125 KB 日本語 | |
Product Advisory | PDF 200 KB 日本語 | |
Brochure | PDF 1.92 MB | |
Other | PDF 140 KB 日本語 | |
Other | PDF 569 KB 日本語 | |
Other | PDF 109 KB | |
6 items
|