Skip to main content

IGBT(Insulated-Gate Bipolar Transistors)

Search (Search Center)
Parametric | Document | FAQ | Obsolete/Discontinued Product

 

IGBTs from Renesas are based on enhanced Thin Wafer trench HiGT (High conductivity IGBT) setting a new technology benchmark enabling high efficiency solutions in Industrial Applications. Renesas Electronics IGBT product lineup includes high current IGBTs for power supply circuits such as PFCs, IH, power supply unit, solar inverter lighting and motor drives. Highly efficient power supply circuits can be achieved by combining Renesas Electronics IGBTs and PFC controllers. Renesas also offers ultra-compact, high-performance IGBTs for built-in flash units for digital still cameras and mobile phones, as well as specialized IGBTs for applications such as plasma display panels


see IGBT new structure

Lineup
Product Guide
Device selection from design topologies
IGBT / Super junction MOSFET select navigation

 

Lineup / series

600V IGBT

 

Series Features Application
RJH60Fx Low VCE(sat), IH cooking heater, power supply(PFC etc.)
RJH60Dx High short circuit time (5us), High speed switching Inverter circuit, motor control
RJH60Mx High short circuit time (8us), High speed switching Inverter circuit, motor control
RJH60A8x Small size package, High speed switching,
Reverse conduction type IGBT
Small size motor control
RJH608x Ultra high speed switching Power supply (PFC etc.)

 

1200V IGBT

 

Series Features Application
RJH1CVx Low VCE(sat) (1.8V typ.), High short circuit time(5us) Inverter circuit, motor control
RJH1CDx Low VCE(sat) (2.0V typ.), High short circuit time(5us) Inverter circuit, motor control
RJH1CMx High short circuit time (10us) Inverter circuit, motor control
RJH1BFxR Low VCE(sat), Reverse conduction type IGBT IH rice cooker, IH cooktops, power supply (PFC etc.)
RJH1CFxR
RJH1DFxR


IGBTs for Strobe use


Design Topologies

Filter design topology from applications

 



Single PFC 2-Phase Interleaved PFC Half bridge

More design topologies

 

 


IGBT Product Guide

IGBT Product Guide


 

Search Center
Parametric / Document / Equivalent Product / FAQ, and more..


USB Portal


End of content

Back To Top