.SUBCKT NP100P04PDG 1 2 3 ************************************** * Model Generated by Renesas Electronics Corporation * * All Rights Reserved * *Commercial Use or Resale Restricted * ************************************** * Model generated on December 1, 2000 * MODEL FORMAT: SPICE2G.6 * POWER MOSFET Model (Version 3.1) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source *************************************** M1 4 5 3 3 PMOS W=47475821u L=0.46u DDS 1 3 DDS CGS 5 3 2.073E-09 RG 2 5 5.0 RD 1 4 RTEMP 0.0012 FGD 1 5 VFGD 1 EVGD 7 0 1 5 1 DDG1 8 0 DD1 DDG2 8 7 DD1 EGD1 9 0 8 0 1 EGD2 10 0 7 8 1 COX 10 11 1.00963E-08 DCRR 9 11 DDG VFGD 11 0 0 ************************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 440E-10 + XJ = 0.69E-6 LD = 0 + TPG = 1 RS = 0.00035 RD = 0.5E-5 + NSUB = 1.60E17 IS = 0 UO = 600 + NFS = 0.93E12 THETA = 0.6 + ETA = 0 KAPPA = 0.3 + KP = 5.50E-6 PHI = 1.080 + CGSO = 0 CGDO = 0 CGBO = 0 ) ************************************************************************* .MODEL DDS D (CJO=4.56643040042724E-09 VJ=1.83578193108246 M=0.641522747451055 +RS=0.00100880290432017 IS=6.11470881539364E-11 TT=19E-9 N=1.10358544873459 BV=53) ************************************************************************* .MODEL DDG D (CJO=1.5641692421482E-09 VJ=5.5 M=0.415640951974002 +IS=1.00E-32 N=50 FC=1.00E-08) ************************************************************************* .MODEL DD1 D (CJO=0 N=1) ************************************************************************* .MODEL RTEMP RES (TC1=5.329216E-03 TC2=5.002181E-06) ************************************************************************* .ENDS NP100P04PDG