|
Overview
 |
This platform is capable to evaluate different control methodologies for 3
phase motor, such as DC Brushless and AC induction motor. Microcontroller used
is interchangeable as the platform conforms to standard interface specification
of RSK (Renesas Starter Kit). In current stage, R8C/25 and SH2/7124 RSK have
been used. The platform is designed to meet various evaluation conditions, such
as AC main input, direct DC supply, sensor and sensorless interface.
Opto-coupler isolation is also built in to provide direct debugging using E10A
Debugger.
|
Features
- Integrated power stage and user interface (keypad, switches, buzzer, sensor
inputs, LCD module, LEDs, potentiometers & thermistors)
- Support DC Brushless and AC induction motor
- Debugging through E10A-USB emulator (Isolation between control and power
stage)
- Monitoring of data through RS-232
- Supports mechanical sensors (Hall-effect sensors and encoders)
- Motor phase current detection through current transducers
- Support various techniques:
- Trapezoidal / Sinusoidal Control
- Vector Senor/ Sensorless Control
|
|