Skip to main content

ON THIS PAGE:
Roadmap Suggested Renesas MCUs
SuperH: Detailed Lineup for Motors SuperH Family Motor Control Reference Platforms
Product Lineup SuperH Family Application Notes and Sample code

Roadmap

SH7231 Series SH7239 Series SH7040 Series SH7046 Series SH7047 Series SH7144 Series SH7060 Series SH7080 Series SH7137 Series SH7146 Series SH7125 SH7216 Series SH7206 SH7201 SH7203 SH7205 SH7210 Series SH7280 Series SH7243 Series

The SuperH MCU Series are equipped with 32-bit RISC CPU cores and I/O pin counts from 48 to 272 pins. Operating frequencies available range from 50 to 200 MHz. With a diverse lineup which includes dual core as well as single core, the SuperH MCU Series are used in a variety of motor control applications such as consumer inverter home appliances, industrial servo control and robot control, and automotive EPS (electric power steering).

SuperH MCUs have high-speed operation performance for high-precision motor control, demonstrated by energy-saving operation in home appliance compressors and high precision and high responsivity in industrial motor control equipment. Moreover, not only do these microcontrollers achieve high CPU performance, but they also combine a three-phase PWM timer with dead time which is essential for driving three-phase AC motors, a high-speed AD converter for magnetic-pole position estimation, an overcurrent protection circuit, and more, on a single chip. The SuperH MCUs shown above are all equipped with an on-chip three-phase PWN timer and are capable of driving three-phase AC and stepping motors.

To top

SuperH: Detailed Lineup for Motors

New Renesas products for the motor segment.

SH7205
1) High-performance SH-2A Dual core
2) 200 MHz operation
3) 1-line inverter timer
4) A wealth of peripheral functions:
Hi-Speed USB 2.0, CAN, SPI, etc.
Total performance improvement due to
dual core distributed control.

SH7203
1) High-performace SH-2A core,
200MHz operation
2) Built-in single/double-precision FPU
3) 1-line inverter timer
4) A wealth of on-chip peripheralfunctions:
Hi-Speed USB 2.0, CAN, SPI, etc.
Improved motor control
performance and maintainability due to FPU.

SH7216
1)High-performance SH-2A core built in
single/double-precision FPU
2)On-chip flash memory, 200MHz operation
3)2-lines inverter timer
4)Ethernet controller
5)Large capacity memory
CPU performance which surpassed other SHC , large capacity memory , ethernet controller.
It is most suitable for not only the high-end motor application apparatus but also the network apparatus.

SH7239
1)High-performance SH-2A core built in single/double-precision FPU
2)On-chip flash memory, 160MHz operation
3)2-lines inverter timer
4)12bit A/D 16ch & CAN
Improved motor control performance and maintianability due to FPU. Abundant 12bit A/D and can.
It is most suitable from middle-end to high-end Industrial motor application apparatus.

SH7211F
1) High-performance SH-2A core
2) On-chip flash memory, 160 MHz operation
3) 2-line inverter timer
4) Built-in 8-channel 12-bit A/D converter
Built-in high-speed high-performance core makes
this series suitable for industrial applications.

SH7286F
1) High-performance SH-2A core
2) On-chip flash memory, 100 MHz operation
3) 2-line inverter timer
4) A wealth of on-chip peripheral functions:
12-bit ADC, CAN, USB, I2C bus, SSU
A wealth of interfaces built into one chip.
Supports diversifying interfaces.

SH7080F
1) 80 MHz operation
2) Rich variation:
100-pin/122-pin/144- pin/176-pin
Flash/Mask/ROMless
With a built-in SH-2 core proven in the industrial and consumer segments, and rich product variation, this series is suitable for a wide variety of equipment.

SH/Tiny (SH7125 Series)
1) 50 MHz operation
2) Small package and low pin count
48-pin 7 mm 2 , 10 mm 2 ,
64-pin 8 mm 2 ,10 mm 2 ,14 mm 2
Specialized for control of a single motor,
with handpicked peripheral functions.
Suitable for inverter home appliance
and low-end industrial motor control applications.

To top

Product Lineup

Product Series CPU FPU Operating frequency(MHz) Operating voltage(V) ROM(KB) RAM(KB) Motor control timers AD converter UART/
Clock synchronizer
Serial interfaces Package pin count
CAN SPI I2C USB Ether
SH7205 SH-2A
Dual
200 Core=1.2 V,
I/O=3.3 V
- 112 1 10bit x 8
6 ch
(FIFO)
2ch 2ch 4ch H - 272
SH7203 SH-2A 200 Core=1.2 V,
I/O=3.3 V
- 80 1 10bit x 8 4 ch
(FIFO )
2ch 2ch 4ch H - 240
SH7201 SH-2A 120 Vcc=3.0V to 3.6V - 32 1 10bit x 8 8 ch
(FIFO )
2ch - 3ch H - 176
SH7206 SH-2A - 200 Core=1.25 V,
I/O=3.3 V
- 128 2 10bit x 8 4 ch
(FIFO )
- - 1ch - - 176
SH7216 SH-2A

200/100

Vcc=3.0V to 3.6V

1024 to 512

128 to 64

2 12bit x 8 5ch 1ch 1ch

1ch

F

1ch

176
SH7239 SH-2A

160 or 100

- 160MHz
Vcc=3.0V to 3.6V
- 100MHz
Vcc=4.5V to 5.5V

512 to 256

64 to 32

2

12bit x 16

4 ch 1ch 1ch - - - 120
SH7231 SH-2A

100

Core=3.3V
I/O=1.8V or 3.3V

1024 to 768

44

2

10bit x 16

8 ch 1ch 1ch 1ch - -

256,272

SH7211 SH-2A - 160

Core=1.5V,
I/O=3.3V

512 to 384

32 to 24

2

12bit x 8

4ch
(FIFO)

- - 1ch - - 144
SH7280 SH-2A - 100

Vcc=3.0V to 5.5V

1024 to 512

32 to 24

2 12bit x 8 to 12

5ch

1ch 1ch 1ch F -

144,176

SH7243 SH-2A -

100

Vcc=3.0V to 5.5V

256 to 128

12 to 8

2 12bit x 8 3 ch - - - - - 100
SH7080 SH-2 - 80

Vcc=3.0V to 5.5V

512 to 256

32 to 16

2

10bit x 8 to 16

4 ch - 1ch 1ch - -

100,112,
144,176

SH7137 SH-2 - 80

Vcc=3.3V or 5V

256 to 128

16 to 8

2

12bit x 12 to 16

3 ch

1ch

1ch

1ch

- -

80,100

SH7146

SH-2

-

80

Vcc=5V

256

8

2

10bit x 12

3ch

- - - - -

80,100

SH7125

SH-2

-

50

Vcc=5V

128 to 16

8 to 4

1

10bit x 8

3ch

- - - - -

48,64

To top

Suggested Renesas MCUs

Control Methods
MCU Requirements
Suggested Renesas MCU Solutions
SuperH Family
BLDC Motor Control Trapezoidal Drive Control Input Capture, Interrupt, PWM Timer for Three-Phase motor control
Sinusoidal Drive Control Input Capture, Interrupt, Complementary PWM Timer for Three-Phase motor control
Sinusoidal Drive Vector Control High Performance MCU, High-Speed A/D Converter, Interrupt, Complementary PWM Timer with Deadtime for Three-Phase motor control
AC Motor Control V/F Control Input Capture, Interrupt, PWM Timer for Three-Phase motor control
Simplified Vector Control Input Capture, Interrupt, Complementary PWM Timer with Deadtime for Three-Phase motor control
Vector Control High Performance MCU + MAC, \high-Speed A/D Converter, Input Capture, Interrupt, Complementary PWM Timer with Deadtime for Three-Phase motor control
Sensorless Vector Control High Performance MCU + MAC, High-Speed A/D Converter, Input Capture, Interrupt, Complementary PWM Timer with Deadtime for Three-Phase motor control

To top

SuperH Family Motor Control Reference Platforms

SuperH Family Application Notes and Sample code

We are constantly working to improve and add new information to this site. If you do not see the information that you require, then please select the contact us link below to inform us of your request.

Contact Us


End of content

Back To Top