Notebook PC
Notebook PCs’ high performance and functionality are now being compared with desktop PCs as a result of adaptation of new technologies one after another.
Notebook PCs need an advanced power management IC, ASSP, and low-loss MOSFET to support the operation, interface, and power supply of each component which requires complex and individual control.
Renesas offers solutions for sub-microcontrollers and data storage as well as a variety of ASSP and a wide range of MOSFET lineup to support customers to develop notebook PCs with high usability, high performance, and long life.

Recommended product
| Block | Semiconductor device | Recommended product name | Features, etc. |
|---|---|---|---|
| CPU peripherals, main memory, graphic components | Standard logic | LV-A Series | With 5V tolerant function |
| HD74/ LV/ALVC1G/2G Series | 1 gate/ 1 package, micromini pakcage, and LV-A | ||
| With tolerant function for ALVC Series | |||
| Diodes | HZC Sereis RKZxxKJ Series | Surge absorption Zener | |
| HSC119, HSD119 | Switching | ||
| Various peripheral controllers (KBC/EC, USB devices),modem, card bus, sound, etc. | KBC/EC microcomputer | H8S/2100 Series | BIOS support and for LPC |
| 38000 Series | BIOS support and for LPC/ISA | ||
| Expansion microcomputer | R8C/Tiny | Reduced pins and small PKG | |
| USB microcomputer | H8S/2172 | Memory stick controller | |
| M38K2、 M37534 | USB hub, USB keyboard and mouse controller | ||
| Standard logic | HD74/LV/ALVC1G/2G Series | 1 gate/ 1 PKG, micromini PKG, and LV-A | |
| With tolerant function for ALVC Series | |||
| LV-A Series | With 5 V tolerant function | ||
| Diodes | HZM6.8Z4MFA, RKZ6.8ZMFAKT, other | Low capacitance (4 pF) surge absorption | |
| HSC119, HSD119 | Switching | ||
| HSD226, RKD702KL | Schottkey with low VF and low IR | ||
| External interface (printer, FDD, HDD, etc.) | Standard logic | HD74/LV/ALVC1G/2G Series | 1 gate/ 1 PKG, micromini PKG, and LV-A |
| With tolerant function for ALVC Series | |||
| Diodes | HZM6.8ZMFA, RKZ6.8Z4MFAKT, other | Low capacitance (4 pF) optimal for use in USB terminal surge absorption | |
| RKZxxKJ/KK Series | High ESD tolerance optimal for use in surge absorption | ||
| Power management | Smart battery system | R2J24020F (under development), R2J24050F (under development) | 16-bit R8C core microcomputer adoption, SIP goods (MCU + AFE). |
| RJK0362DSP, RJK0358DSP, HAT1132R, HAT1131R | Small, thin, and low thermal resistance (SOP outline) | ||
| Linear IC | HA17431 Series (shunt regulator) | Accuracy of 1% and rich packages | |
| HA1630xx Series (CMOS op-amp) | Low voltage consumption, output full swing | ||
| Power MOS | RJK03xxDPA | Small, thin, low Qg, and low Ron, WPAK package | |
| RJK03xxDSP | SOP-8 outline | ||
| RJK03xxDPA | On-chip SBD, WPAK package | ||
| Schottky diodes | HRW0702A | Low VF and low IR | |
| HRW0202B | |||
| HRV103A, RKR104BKH, other | Io = 1 A, and small outline, low IR optimal for use in circuit protection |
Singapore/South & Southeast Asia/Oceania